??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-400-007-001-02-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-400-007-001-02-S115
VERF
Availability
Available
BC
Order code
BIS00M0
TC
Product identifier
BIS M-400-007-001-02-S115
PX
Product view
44225_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.350 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 30 x 83 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Connector, M12x1-Male, 8-pin, Housing material = Brass, Nickel-plated brass nuts, nickel-plated, Interface = RS422, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, FCC, IC (Radio), WEEE, MIC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.